Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
CNSORDERNO
Order number
Thermo S600 (1000-2000-Option without-ALU section, single glazing-178-178-Left)
LODDEST
LOD Destination
LOD
Level of detail
FR
Min. free headroom
600 mm
B
Clear width
mm
H
Clear height
mm
HAL
Height for alu section
366 mm
COLOUROUT
Colour outside
COLOURIN
Colour inside
WT
Window type
TYPE
Version
MOTOR
Motor position
MS
Surface
2.0 m2
OS
Opening speed
1.1 m/s
CS
Closing speed
0.5 m/s
CW
Curtain weight
28 g/m2
CT
Panel thickness
40.0 mm
DESC
Description
Rapid sectional door
MM
Main material
Insulated steel panels
INFO
Specification text
Information
Info Text
INFOPDF
Datasheet PDF
Info PDF
ECLASS91
eCl@ss 9.1
22-28-02-02
UNICLASS2015
Uniclass 2015
PR_30_59_24_38
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.